Item number: 0213336
2 Variants
GZA20 - 20 Sprue/part plier Mounting Arm
Login or create account to access all our content and features!
Variants
- 0213335
- 0213336
Dimensions DWG
Diameter
0.79 in
Diameter
M17x1
Height
1.89 in
Length
1.38 in
Width
0.98 in
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF