Suggestions

Categories

Products

Content

Item number: 0213345
8 Variants

GZ20-AS50-10-10 Sprue/part plier with knurled jaws

Login or create account to access all our content and features!

Variants

  • 0213345
  • 0213346
  • 0213347
  • 0213348
  • 0213349
  • 0213350
  • 0213351
  • 0213352

Dimensions DWG

Diameter
0.79 in
Diameter
M17x1
Height
5.02 in
Height
2.36 in
Height
2.36 in
Length
1.38 in
Length
1.043 in
Length
1.54 in
Thread
M17x1 in
Width
0.98 in

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Brochures

PDF

Certificates

PDF

Catalogs

PDF
PDF

Compare products

0 item(s) added
Compare