Item number: 0213753
15 Variants
GRZ 10-10 NPC-N8 Sprue/Part Plier with nitril padded jaws and NPN sensor with plug
Login or create account to access all our content and features!
Variants
- 0213190
- 0213196
- 0213202
- 0213344
- 0213353
- 0213358
- 0213396
- 0213468
- 0213469
- 0213478
- 0213741
- 0213750
- 0213751
- 0213752
- 0213753
Dimensions DWG
Diameter
0.39 in
Diameter
0.17 in
Height
0.24 in
Height
0.63 in
Length
2.52 in
Length
0.98 in
Length
0.47 in
Length
0.16 in
Length
0.87 in
Thread
M5 in
Width
0.63 in
Width
0.98 in
Width
0.75 in
Performance
Feed pressure, max.
87 psi
EOAT (End Of Arm Tooling)
Force
20 N
General
Weight, min.
1.76 oz
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF