Item number: 02.14.157
ADG 10-S Adapters for Parallel Gripper
Allows PGR and LPG grippers to attach to standard VLR Arm Extensions and mount in standard mounting clamps
Login or create account to access all our content and features!
Features
- Allows PGR and LPG grippers to attach to standard VLR Arm Extensions and mount in standard mounting clamps
EOAT (End Of Arm Tooling)
Cylinder
PGR 10-S
Extension
VLR 10...
Dimensions DWG
Diameter
0.14 in
Length
1.18 in
Length
0.75 in
Length
0.71 in
Length
0.47 in
Thread
M8 x 1 in
Width
0.63 in
Width
0.24 in
General
Weight, max.
0.25 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF