Item number: 02.14.348
3 Variants
GRN 12-10 SL Needle Gripper
Ideal for gripping fabric or mesh.
Normally used in insert molding applications.
Adjustable needle length.
Replacement needles also available.
*Includes sensor:...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.348
- 02.14.349
- 02.14.350
Features
- Ideal for gripping fabric or mesh.
- Normally used in insert molding applications.
- Adjustable needle length.
- Replacement needles also available.
- *Includes sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.
Performance
Air consumption
2.39 scfm
Dimensions DWG
Diameter
2.2 in
Length
0.98 in
Length
3.19 in
Length
1.57 in
Length
3.31 in
General
Weight, max.
1.59 lb
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF