Item number: 02.14.561
2 Variants
PGR 10-S Parallel Gripper
Double acting.
Tapped holes in gripper arms allow for easy jaw attachment.
Compatible with standard mounting clamps when combined with the appropriate ADG and a...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.561
- 02.14.562
Features
- Double acting.
- Tapped holes in gripper arms allow for easy jaw attachment.
- Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.
- *Optional sensor: RRK-Y59B, RRK-Y59B-TP, RRK-Y7P or RRK-Y7P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.
Dimensions DWG
Height
2.24 in
Height
0.47 in
Length
0.47 in
Length
0.71 in
Length
0.24 in
Length
0.2 in
Length
0.38 in
Length
0.22 in
Width
0.43 in
Width
0.63 in
EOAT (End Of Arm Tooling)
Force
17 N
Sensor type
RRK-Y59B/ RRK-Y7P
General
Weight, max.
1.94 oz
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF