Item number: 02.14.563
3 Variants
PGR 25 Parallel Gripper
Double acting.
Tapped holes in gripper arms allow for easy jaw attachment.
Compatible with standard mounting clamps when combined with the appropriate ADG and a...
Read more
Login or create account to access all our content and features!
Variants
- 02.14.563
- 02.14.565
- 02.14.567
Features
- Double acting.
- Tapped holes in gripper arms allow for easy jaw attachment.
- Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.
- *Optional sensor: IRK 4 or IRK 4-TP
Dimensions DWG
Height
1.34 in
Height
0.67 in
Height
0.59 in
Length
0.98 in
Length
0.79 in
Thread
M3 in
Thread
M4 in
Thread
M3 in
Width
0.43 in
Width
0.39 in
EOAT (End Of Arm Tooling)
Force
35 N
Sensor type
IRK 4
CAD
CAD
Datasheet
PDF
Brochures
PDF
Certificates
PDF
Catalogs
PDF
PDF