Item number: 01.11.236
Atmospheric quick-release valve – AQR.
Login or create account to access all our content and features!
Features
- Equalizes pressure in vacuum gripper systems to provide fast release of product.
- Consumes no additional compressed air.
- ON/OFF activated simultaneously with the ejector.
- No additional controls required — use a single 3/2 control valve for the ejector and AQR.
Automotive
- De-stacking
- Plastic part removal
Packaging
- Card / lid feeding and sorting
- Product & container labelling
- Robot pick and place and packing
Plastics
- Plastic part removal
General
Material
CuZn , Nitrile (NBR) , Polyurethane (PU)
Temperature
50 - 122 °F
Weight, min.
0.85 oz
Dimension
Height
0.65 in
Length
0.87 in
Width
0.79 in
Performance
Feed pressure
43.5 - 101.5 psi
Pneumatic data
Flow (Atmospheric)
6.99 scfm
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF