Suggestions

Categories

Products

Content

Item number: 01.11.236

Atmospheric quick-release valve – AQR.

Login or create account to access all our content and features!

Features

  • Equalizes pressure in vacuum gripper systems to provide fast release of product.
  • Consumes no additional compressed air.
  • ON/OFF activated simultaneously with the ejector.
  • No additional controls required — use a single 3/2 control valve for the ejector and AQR.

Automotive

  • De-stacking
  • Plastic part removal

Packaging

  • Card / lid feeding and sorting
  • Product & container labelling
  • Robot pick and place and packing

Plastics

  • Plastic part removal

General

Material
CuZn , Nitrile (NBR) , Polyurethane (PU)
Temperature
50 - 122 °F
Weight, min.
0.85 oz

Dimension

Height
0.65 in
Length
0.87 in
Width
0.79 in

Performance

Feed pressure
43.5 - 101.5 psi

Pneumatic data

Flow (Atmospheric)
6.99 scfm

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF
PDF

Certificates

PDF
PDF

Compare products

0 item(s) added
Compare