Item number: B20MF.40
11 Variants
Suction cup B20MF Thermoelastic polyurethane
Login or create account to access all our content and features!
Variants
- B20MF.40
- B20MF.40.02AA
- B20MF.40.02AB
- B20MF.40.02AC
- B20MF.40.02AD
- B20MF.40.02AE
- B20MF.40.02AF
- B20MF.40.02DA
- B20MF.40.02DB
- B20MF.40.02DD
- B20MF.40.02DE
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for level adjustment.
- Lifting movement to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface.
General
Material
TPE
Suction cup model
B-MF
Volume
0.16 in³
Weight, min.
0.071 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.75 in
Outer diameter, actuated
0.94 in
Outer diameter, min.
0.91 in
Performance - lifting forces
B20MF
5.91 -inHg
1.012 lbf
1.42 lbf
17.72 -inHg
3.48 lbf
2.47 lbf
26.58 -inHg
4.72 lbf
4.27 lbf
Material
Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF