Suggestions

Categories

Products

Content

Item number: B20MF.40
11 Variants

Suction cup B20MF Thermoelastic polyurethane

Login or create account to access all our content and features!

Variants

  • B20MF.40
  • B20MF.40.02AA
  • B20MF.40.02AB
  • B20MF.40.02AC
  • B20MF.40.02AD
  • B20MF.40.02AE
  • B20MF.40.02AF
  • B20MF.40.02DA
  • B20MF.40.02DB
  • B20MF.40.02DD
  • B20MF.40.02DE

Features

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for level adjustment.
  • Lifting movement to separate small and thin objects.
  • Only lightweight objects should be handled when the lifting force is parallel to the surface.

General

Material
TPE
Suction cup model
B-MF
Volume
0.16 in³
Weight, min.
0.071 oz

Fitting

Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None

Dimension

Height
0.75 in
Outer diameter, actuated
0.94 in
Outer diameter, min.
0.91 in

Performance - lifting forces

B20MF

5.91 -inHg
1.012 lbf
1.42 lbf
17.72 -inHg
3.48 lbf
2.47 lbf
26.58 -inHg
4.72 lbf
4.27 lbf

Material

Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A

Material resistance

Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Certificates

PDF
PDF

Related products

Compare products

0 item(s) added
Compare