Item number: B35XP.4E.04AG
14 Variants
Suction cup B35XP Polyurethane 60, 1/8" NPSF female, with mesh filter
Suitable for uneven and porous surfaces such as cardboard, etc. DURAFLEX® suction cups are manufactured in a specially developed material that features the elas...
Read more
Login or create account to access all our content and features!
Variants
- B35XP.4E.04AG
- B35XP.4E.04AI
- B35XP.4E.04AB
- B35XP.4E.04AC
- B35XP.4E.04AD
- B35XP.4E.04AE
- B35XP.4K.04AG
- B35XP.4K.04AI
- B35XP.4K.04AB
- B35XP.4K.04AC
- B35XP.4K.04AD
- B35XP.4K.04AE
- B35XP.4E
- B35XP.4K
Features
- Suitable for limited level adjustment with good stability.
- Excellent gripping performance on corrugated and porous or surface leaking objects such as cardboard, textured plastic parts and composite material (raw surface)
- In the two-colored suction cup the bellows and the sealing lip are of different hardnesses, which makes the suction cup strong and stable for accelerations and speed, at the same time, soft and flexible.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane.
- The material DURAFLEX® is mark free.
Automotive
- Plastic part removal
- Exterior and interior trim components assembly
Packaging
- Boxes and containers
- Card / lid feeding and sorting
- Case / carton erecting, case / carton opening closing
- Robot pick and place and packing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
Plastics
- Plastic part removal
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Glass handling
Suction cup model
B-XP
Volume
0.27 in³
Weight, min.
0.23 oz
Fitting
Fitting option
Filter mesh
Fitting size
1/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimension
Height
1.047 in
Outer diameter, min.
1.46 in
Performance - lifting forces
B35XP PU60
5.91 -inHg
4.27 lbf
3.82 lbf
17.72 -inHg
10.79 lbf
7.42 lbf
26.58 -inHg
14.84 lbf
11.24 lbf
Material
Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF