Item number: CPT
CPT – Cobot Palletizing Tool
CPT is a compact all-in-one-tool with extended reach for cobot assisted palletizing. Its multi-zone gripper surface enables picking of multiple boxes in one sin...
Read more
Login or create account to access all our content and features!
Features
- Higher pallet output - The gripping surface is designed to cover multiple zones, allowing handling of different box sizes or multiple boxes in each cycle.
- Maximum cobot reach – Lightweight and off-center design extends the reach of the cobot with up to 100 mm.
- Maximum handling speed - The integrated piCOMPACT®23 SMART Valve Unit allows extremely fast response times increasing throughput.
- High energy efficiency - Equipped with COAX® vacuum generation technology, air consumption is reduced, while secure lifting power at maximum payload is ensured.
- One EOAT instead of several - For different configurations, for example when changing products, it is only necessary to change the lower suction plate from foam to suction cups or vice versa.
- User friendly - Plug & Play software and interfaces offered for UR cobots (E- and CB-series) and Rocketfarm Palletizing software PALLY with adaptive path planning (Software not included).
- Fit for all - Generic electrical interface available with several mechanical interface options to fit any other cobot or small industrial robot in accordance with ISO 9409-1 standard.
Logistics
- Robot pick and place and packing
Packaging
- Boxes and containers
- Product & container labelling
- Robot pick and place and packing
CAD
CAD
Software
PDF
Brochures
PDF
Certificates
PDF
PDF
White papers
PDF