Item number: F50MF.40
9 Variants
Suction cup F50MF Thermoelastic polyurethane
Login or create account to access all our content and features!
Variants
- F50MF.40
- F50MF.40.05AA
- F50MF.40.05AB
- F50MF.40.05AC
- F50MF.40.05AD
- F50MF.40.05AE
- F50MF.40.05AG
- F50MF.40.05DB
- F50MF.40.05DC
Features
- Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
- Suitable for flat surfaces.
- Good stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
Glass
General
Material
TPE
Characteristics
Mark free
Suction cup model
F-MF
Volume
0.61 in³
Weight, min.
0.35 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.69 in
Outer diameter, actuated
2.15 in
Outer diameter, min.
2.087 in
Performance - lifting forces
F50MF
5.91 -inHg
5.51 lbf
6.97 lbf
17.72 -inHg
20.68 lbf
18.43 lbf
26.58 -inHg
31.7 lbf
24.055 lbf
Material
Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF