Suggestions

Categories

Products

Content

Item number: F50MF.40
9 Variants

Suction cup F50MF Thermoelastic polyurethane

Login or create account to access all our content and features!

Variants

  • F50MF.40
  • F50MF.40.05AA
  • F50MF.40.05AB
  • F50MF.40.05AC
  • F50MF.40.05AD
  • F50MF.40.05AE
  • F50MF.40.05AG
  • F50MF.40.05DB
  • F50MF.40.05DC

Features

  • Suction cup of TPU, a mark free material that leaves no trace on the object being handled.
  • Suitable for flat surfaces.
  • Good stability and little inherent movement.
  • Recommended when the lifting force is parallel to the surface of the object.

Glass

    General

    Material
    TPE
    Characteristics
    Mark free
    Suction cup model
    F-MF
    Volume
    0.61 in³
    Weight, min.
    0.35 oz

    Fitting

    Fitting option
    None
    Fitting size
    None
    Fitting style
    None
    Fitting type
    None

    Dimension

    Height
    0.69 in
    Outer diameter, actuated
    2.15 in
    Outer diameter, min.
    2.087 in

    Performance - lifting forces

    F50MF

    5.91 -inHg
    5.51 lbf
    6.97 lbf
    17.72 -inHg
    20.68 lbf
    18.43 lbf
    26.58 -inHg
    31.7 lbf
    24.055 lbf

    Material

    Name
    Thermoplastic Polyurethane (TPE-U)
    Color
    WhiteTransparent
    Temperature
    -4 - 176 °F
    Hardness
    81 °Shore A

    Material resistance

    Alcohol
    Concentrated acids
    Ethanol
    n/a
    Hydrolysis
    Methanol
    n/a
    Oil
    Oxidation
    Gasoline
    Wear resistance

    Dimensional drawings

    This activity requires login. Please login or register to receive the full benefits of piab.com.

    CAD

    CAD

    Datasheet

    Certificates

    Related products

    Compare products

    0 item(s) added
    Compare