Suggestions

Categories

Products

Content

Item number: X4038-100
5 Variants

Mounting bar welded L=100

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!

Variants

  • X4038-100
  • X4038-150
  • X4038-200
  • X4038-300
  • X4038-600

Features

  • Rigid mounting with low deflection.
  • Slotted mounting for adjustability.
  • 100-600 mm (4"-24") lengths.

Compare products

0 item(s) added
Compare