Item number: X7016
3 Variants
Ball joint fitting G3/8"
Login or create account to access all our content and features!
Variants
- X7016
- X7018
- X7026
Features
- Fitted to a suction cup to avoid bending stress.
- Non-leaking design to work with Vacuum Check Valve and Vacustat.
- Available in a loose-fit, a locking version or one with 5° movement.
General
Material
CuZn , Nitrile (NBR) , SS , Zn
Temperature
-22 - 158 °F
Weight
12.27 - 13.86 oz
Mechanical data
Bending torque, max.
180.69 lb ft
Load, vertical, max.
505.82 lbf
Movement, angular
±20 °
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
White papers
PDF
PDF