Item number: 04AF
2 Variants
Fitting 5x1/8" NPSF female, 30–40
Login or create account to access all our content and features!
Variants
- 04AF
- 04DF
Features
- Suits suction cups:B30-2, BL30-2, B40, BX35P, BL40-2, F40-2, U40-2, FC35P
General
Material
Al , Nitrile (NBR) , PPS
Temperature
-4 - 194 °F
Weight, min.
0.71 oz
Fitting
Fitting size
5×1/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF