Item number: 11NB
4 Variants
Fitting 110, 3/8" NPSF female, with mesh filter
Login or create account to access all our content and features!
Variants
- 11NB
- 11VC
- 11NC
- 11NA
Features
- Suits suction cups:B110, B110-2, F110P, F110, FC150P
- With cone valve only for:F110
General
Material
Al , CuZn , Nitrile (NBR) , SS
Temperature
-4 - 194 °F
Weight, min.
8.46 oz
Fitting
Fitting size
1/2"
Fitting style
Female
Fitting type
NPSF-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF