Item number: 15NA
3 Variants
Fitting 150, G1/2" female, with mesh filter
Login or create account to access all our content and features!
Variants
- 15NA
- 15VA
- 15NB
Features
- Suits suction cups:B150, F150
- With cone valve only for:F150
General
Material
Al , CuZn , Nitrile (NBR) , SS
Temperature
-4 - 194 °F
Weight, min.
12.52 oz
Fitting
Fitting size
1/2"
Fitting style
Female
Fitting type
G-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF