Item number: 05UV
4 Variants
Fitting 1/8" NPSF female, 50, with cone valve
Login or create account to access all our content and features!
Variants
- 05UV
- 05DA
- 05AG
- 05AA
Features
- Suits suction cups:B50, B50-2, BX52P, BL50-2, D50, F50-2, U50-2
- With cone valve only for:F50-2
General
Material
Al , Nitrile (NBR) , SS
Temperature
-4 - 194 °F
Weight, min.
0.53 oz
Fitting
Fitting size
1/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF