Item number: 04AL
Fitting 3/8" NPT male, bag
Login or create account to access all our content and features!
Features
- Suits suction cup:BL30-3P, BL40-3P
General
Material
Al
Temperature
-4 - 248 °F
Weight, min.
0.42 oz
Fitting
Fitting size
3/8"
Fitting style
Male
Fitting type
NPT-thread
CAD
CAD
Datasheet
PDF
Certificates
PDF