Item number: 05AJ
Fitting G1/2" male, bag
A variety of fittings for suction cups.
Login or create account to access all our content and features!
Features
- Suits suction cup:BL50-3P
General
Material
Al , Nitrile (NBR)
Temperature
-4 - 194 °F
Weight, min.
0.49 oz
Fitting
Fitting size
1/2"
Fitting style
Male
Fitting type
G-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF