Item number: 04AI
Fitting G1/8" male, 40, with mesh filter
Login or create account to access all our content and features!
Features
- Suits suction cup:BX35P
General
Material
Al , Nitrile (NBR) , SS
Temperature
-4 - 194 °F
Weight, min.
0.18 oz
Fitting
Fitting size
1/8"
Fitting style
Male
Fitting type
G-thread
CAD
CAD
Datasheet
PDF
Certificates
PDF