Item number: 02.01.969
Fitting 1/8" NPSF female
Login or create account to access all our content and features!
Features
- Suits suction cups:F26, F33
General
Material
Al , Nitrile (NBR)
Temperature
-4 - 194 °F
Weight, min.
0.4 oz
Fitting
Fitting size
1/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF