Item number: 01AB
Fitting M5 male, 5–8
Login or create account to access all our content and features!
Features
- Suits suction cups:B5, B8, U4, U6, U8
General
Material
CuZn , PA
Temperature
-40 - 230 °F
Weight, min.
0.11 oz
Fitting
Fitting size
M5
Fitting style
Male
Fitting type
M-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF