Item number: 05CA
Fitting 1/8" NPSF female, 50, PA
Login or create account to access all our content and features!
Features
- Made of PA (Polyamide).
- Can be used on a number of Piab’s suction cups in sizes from 20 to 50 mm.
- The weight of the composite fittings is approximately half the weight of corresponding fittings of aluminium.
- The fittings are durable and resistant to the most common acids and chemicals. They can be used in applications where aluminium cannot be used due to environmental issues, for example, in the chemical industry and the food industry.
- Suits suction cups: B50, B50-2, BL50-2, B50MF, D50, F50-2, U50-2
General
Material
PA Composite
Fitting
Fitting size
1/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF