Item number: 04AA
4 Variants
Fitting 1/8" NPSF female, 30–40
Login or create account to access all our content and features!
Variants
- 04AA
- 04AG
- 04DA
- 04UV
Features
- Suits suction cups:B30-2, BL30-2, BX35P,B40, BL40-2, F40-2,U40-2, FC35P
- With cone valve only for:F40-2
General
Material
Al
Temperature
-4 - 248 °F
Weight, min.
0.21 oz
Fitting
Fitting size
1/8"
Fitting style
Female
Fitting type
NPSF-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF