Item number: 01AA
Fitting M2.5 male
Login or create account to access all our content and features!
Features
- Suits suction cups:U2, U3
General
Material
CuZn , Nitrile (NBR)
Temperature
-4 - 194 °F
Weight, min.
0.018 oz
Fitting
Fitting size
M2.5
Fitting style
Male
Fitting type
M-thread
CAD
CAD
Certificates
PDF