Item number: 04AD
2 Variants
Fitting G3/8" male, 30–40, with mesh filter
Login or create account to access all our content and features!
Variants
- 04AD
- 04DD
Features
- Suits suction cups:B30-2, BL30-2, B40, BX35P, BL40-2, F40-2, U40-2, FC35P
General
Material
Al , Nitrile (NBR) , SS
Temperature
-4 - 194 °F
Weight, min.
0.35 oz
Fitting
Fitting size
3/8"
Fitting style
Male
Fitting type
G-thread
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF