Item number: 01.11.552
Level Compensator LC30
Login or create account to access all our content and features!
Features
- Tailor made for the Vacuum Gripper System, VGS™, but can also be used together with other Piab products.
- Developed for use with standard profile systems.
- Easy installation with the option of fine adjustments and positioning of the suction cup.
- Non-rotational for use with, for example, oval suction cups. Can easily be made rotational.
- Quiet and reliable level compensation with load protection and shock absorbtion.
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Al , Nitrile (NBR) , PA , POM , PUR , SS
Temperature
50 - 122 °F
Weight, min.
7.76 oz
Mechanical data
Action range/Stroke
1.18 in
Adjustable in height
0.47 in
Adjustable in rotational direction
0-360 º
Load, vertical, max.
157.37 lbf
Spring force
1.12 - 9.44 lbf
Pneumatic data
Volume, internal
0.31 in³
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Manuals
PDF
Certificates
PDF
PDF
White papers
PDF
PDF