Item number: 01.14.291
5 Variants
Level compensator G1/2" with stiffer spring
Login or create account to access all our content and features!
Variants
- 01.14.291
- 33.00.A09
- 33.50.068
- 33.50.069
- 33.50.071
Features
- Adjust differences in levels, for example on lifting devices with several suction cups on a frame.
- A level compensator is often advantageous since it places less demand on exact vertical positioning, for example on a handling robot.
- The level compensator provides a certain degree of shock absorbtion.
- Level Compensator G1/2" with stiffer spring is identical to standard level compensator G1/2" except for thicker spring material. Suits e.g. robot vision systems in applications such as auto-racking.
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Steel
Temperature
-4 - 194 °F
Weight, min.
6.91 oz
Mechanical data
Action range/Stroke
0.59 in
Load, vertical, max.
110.16 lbf
Spring constant
17.13 lbf/in
Spring force
20.23 - 33.72 lbf
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
Datasheet
PDF
Certificates
PDF
PDF
White papers
PDF
PDF