Item number: 01.29.516
2 Variants
Vactivator V18/20
Login or create account to access all our content and features!
Variants
- 01.29.516
- 01.29.517
Features
- Actuated by vacuum only
- Automatic extension and retraction,
- Self-adjusting stroke, the piston with a suction cup returns home as soon as it seals off the object
- Suction cup ordered separately
- Simple solution for high picking speed
- Easy installation
- Designed for millions of cycles under normal industrialconditions
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Al , CuZn , Iron, FE , Nitrile (NBR) , POM , SS
Mounting position
Vertical
Temperature
50 - 104 °F
Weight, min.
3.17 oz
Mechanical data
Action range/Stroke
0.79 in
Bore through diameter
0.71 in
Load, vertical, max.
1.1 lbf
Pneumatic data
Flow (Min. vacuum flow)
1.059 scfm
Performance
Vacuum
8.86 - 29.53 -inHg
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
White papers
PDF
PDF