Item number: 02.08.900
24 Variants
Kenos® level compensator– KSPH
Login or create account to access all our content and features!
Variants
- 02.08.900
- 02.08.902
- 02.08.904
- 02.08.906
- 02.08.908
- 02.08.910
- 02.08.912
- 02.08.914
- 02.08.916
- 02.08.918
- 02.08.921
- 02.08.923
- 02.08.925
- 02.08.927
- 02.08.929
- 02.08.931
- 02.08.933
- 02.08.935
- 02.09.472
- 02.09.473
- 02.09.474
- 02.09.475
- 02.09.476
- 02.09.477
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Brass , Polymer , Steel
Temperature
32 - 176 °F
Volume
0.21 in³
Weight, min.
5.64 oz
Mechanical data
Action range/Stroke
0.98 in
Spring constant
4 lbf/in
Spring force
1.43 - 5.37 lbf
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
White papers
PDF
PDF