Item number: 02.08.901
18 Variants
Kenos® Level compensators – KSPH, non rotating
Login or create account to access all our content and features!
Variants
- 02.08.901
- 02.08.903
- 02.08.905
- 02.08.907
- 02.08.909
- 02.08.911
- 02.08.913
- 02.08.915
- 02.08.917
- 02.08.919
- 02.08.922
- 02.08.924
- 02.08.926
- 02.08.928
- 02.08.930
- 02.08.932
- 02.08.934
- 02.08.936
Automotive
- Loading and unloading metal sheets
- Plastic part removal
Plastics
- Plastic part removal
General
Material
Brass , Polymer , Steel
Temperature
32 - 176 °F
Volume
0.21 in³
Weight, min.
5.64 oz
Mechanical data
Action range/Stroke
0.98 in
Spring constant
4 lbf/in
Spring force
1.43 - 5.37 lbf
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
White papers
PDF
PDF