Item number: 02.10.306
3 Variants
Adaptor Fittings
Login or create account to access all our content and features!
Variants
- 02.10.306
- 02.10.308
- 02.10.923
General
Material
Al (anodized) , Nitrile (NBR)
Temperature
-22 - 158 °F
Weight, min.
0.32 oz
Fitting
Fitting size
1/4" , 3/8"
Fitting style
Male
Fitting type
G-thread
Pneumatic data
Volume, internal
0.092 in³
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
White papers
PDF
PDF