![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/43934.jpg?ref=CC21F4BB03)
Item number: X7044
12 Variants
Suction cup extension 25, G3/8" male x G3/8" female
Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!
Variants
- X7044
- X7051
- X7054
- X7058
- X7062
- 7063
- 7064
- 7065
- 7066
- 7067
- 7068
- X7046
Features
- Solid extension for mounting a suction cup.
- Several heights available.
- Can be used with Height adjuster.
- Filter disc present in G-thread extensions to protect unit from dust and particles.
General
Material
Al , Nitrile (NBR)
Radial deflection at 400 N
<1 in
Temperature
-22 - 158 °F
Weight, min.
1.019 oz
Dimension
Length (A)
0.98 in
Pneumatic data
Life span (At max. load.)
10000000 cycles
Mechanical data
Load, horizontal, max.
89.92 lbf
Load, vertical, max.
157.37 lbf
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF