Suggestions

Categories

Products

Content

Item number: 7064
12 Variants

Suction cup extension 50, 3/8" NPT male x 3/8" NPT male

Suction cup attachments are parts which make it easier to position the suction cup at the right spot on the object or give precise movement to the cup. These pa...
Read more
Login or create account to access all our content and features!

Variants

  • X7044
  • X7051
  • X7054
  • X7058
  • X7062
  • 7063
  • 7064
  • 7065
  • 7066
  • 7067
  • 7068
  • X7046

Features

  • Solid extension for mounting a suction cup.
  • Several heights available.
  • Can be used with Height adjuster.
  • Filter disc present in G-thread extensions to protect unit from dust and particles.

General

Material
Al , Nitrile (NBR)
Radial deflection at 400 N
<1 in
Temperature
-22 - 158 °F
Weight, min.
2.33 oz

Dimension

Length (A)
1.97 in

Pneumatic data

Life span (At max. load.)
10000000 cycles

Mechanical data

Load, horizontal, max.
89.92 lbf
Load, vertical, max.
157.37 lbf

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

PDF

Certificates

PDF

Related products

Compare products

0 item(s) added
Compare