Item number: piSAFE® mounting bracket
piSAFE® Mounting Bracket
The piSAFE® Mounting Bracket is primarily designed for easy and quick connection of Piab products piSAFE® and piSAFE® VSV. However, the bracket can be ordered w...
Read more
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Quick connection of piSAFE® and piSAFE® VSV without the use of tools.
- Can be used as a suction cup connector for EOAT and connected to any central vacuum pump
- Suitable to retrofit piSAFE® to robotic tooling arm or stand-alone equipped with the Piab PMAT® system.
- Available for universal direction fitting styles (centered hole), as well as with two holes for left-hand (LH) and right-hand (RH) mounting equal to PMAT vacuum check valves with ball joint.
- Comes with a built-in port for vacuum sensing
- The extra mounting plate is optional in the configurator.