![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/64790.jpg?ref=C90E8E51D5)
Item number: 01.29.339
3 Variants
piSAVE® restrict multiple port fitting 0.7
Login or create account to access all our content and features!
Variants
- 01.29.339
- 01.29.340
- 01.29.341
Features
- Vacuum flow restrictors which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system.
- Suitable for handling different size sealed sheets/objects with the same flexible lifting device
- The vacuum flow restrictors shall be used in a centralized vacuum system, one for each suction cup.
- Designing with flow restrictors will require a smaller vacuum pump and save energy.
- Available in three sizes with different flow performance/characteristics to suit different size suction cups
- The restrictors are integrated in an Al-fittng with female and male threaded connections to faciliate installation
General
Material
Al , Nitrile (NBR) , POM
Leakage flow, max.
0.17 scfm
Restriction, diameter
0.028 in
Temperature
-4 - 176 °F
Weight, min.
0.73 oz
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF