Item number: 02.02.424
12 Variants
piSAVE® sense 03/60 (green), 10p
Login or create account to access all our content and features!
Variants
- 02.02.396
- 01.28.719
- 01.28.731
- 01.28.733
- 02.02.394
- 02.02.395
- 02.02.424
- 02.02.425
- 02.02.426
- 02.02.427
- 02.02.428
- 02.02.429
Features
- Vacuum check valves which allows a few suction cups to miss the object(s) and still maintain enough vacuum level in the system with quick response and release times.
- The vacuum check valves shall be used in a centralized vacuum system, one for each suction cup.
- Designing with vacuum check valves will require a smaller vacuum pump and save energy.
- Also suitable for objects with surface leakage around the lip of the suction cup.
- Available in four sizes with different flow performance/characteristics to suit different degree of leakage on handled material and different size of cups.
- The valves are supplied separately for integration or mounted in an Al-fitting with female and male threaded connections to facilitate installation.
Automotive
- De-stacking
Packaging
- Boxes and containers
- Card / lid feeding and sorting
- Robot pick and place and packing
General
Material
HNBR , Thermoplastic Polyurethane (TPE-U)
Pump flow/cup minimum
0.06 scfm
Pump flow/cup to close valve
0.37 scfm
Temperature
-4 - 176 °F
Valve colour
Green
Weight, min.
0.011 oz
Material
Name
HNBR 50° Shore A
Color
Blue
Temperature
-22 - 284 °F
Hardness
50 °Shore A
Material
Name
Thermoplastic Polyurethane (TPE-U)
Color
WhiteTransparent
Temperature
-4 - 176 °F
Hardness
81 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
CAD
CAD
Datasheet
PDF
Manuals
PDF
PDF
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF