Skip to content
It seems like your browser does not support JavaScript, or that you have turned off JavaScript. JavaScript is needed for giving you the best experience.
Feedback
About Piab
Piab Group
Contact us
Support
Find partner
Old shop
Products & solutions
Industries
Our technologies
Downloads
Log in
Suggestions
Categories
Products
Content
Show all results
Suction cups and soft grippers
Oval suction cups
Oval bellows suction cups
Item number: 0207594
9 Variants
Suction cup OBF15x35P L Polyurethane 60, G1/4
"
female
Login or create account to access all our content and features!
Login/create account
Downloads
Share via email
Variants
0207594
Suction cup OBF15x35P L Polyurethane 60, G1/4
"
female
Compare
0207595
Suction cup OBF15x35P L Polyurethane 60, G1/4
"
male
Compare
0207593
Suction cup OBF15x35P L Polyurethane 60, G3/8
"
female
Compare
0207598
Suction cup OBF15x35P L Polyurethane 60, G3/8
"
female plastic
Compare
0207597
Suction cup OBF15x35P L Polyurethane 60, G3/8
"
male
Compare
0209501
Suction cup OBF15x35P L Polyurethane 60, G3/8
"
fem 17mm
Compare
0207596
Suction cup OBF15x35P L Polyurethane 60, M10x1.5 male
Compare
0207589
Suction cup OBF15x35P L Polyurethane 60, NPT3/8
"
female
Compare
0207592
Suction cup OBF15x35P L Polyurethane 60, T-slot
Compare
Show all (9)
Industries
Specifications
Downloads
Compare products
0 item(s) added
Remove all
Compare