Skip to content
It seems like your browser does not support JavaScript, or that you have turned off JavaScript. JavaScript is needed for giving you the best experience.
Feedback
About Piab
Piab Group
Contact us
Support
Find partner
Old shop
Products & solutions
Industries
Our technologies
Downloads
Log in
Suggestions
Categories
Products
Content
Show all results
Suction cups and soft grippers
Oval suction cups
Oval bellows suction cups
Item number: 0207617
10 Variants
Suction cup OBF30x60P Polyurethane 60, G3/8
"
female plastic
Login or create account to access all our content and features!
Login/create account
Downloads
Share via email
Variants
0207617
Suction cup OBF30x60P Polyurethane 60, G3/8
"
female plastic
Compare
0207733
Suction cup OBF30x60P Polyurethane 60, T-slot
Compare
0207734
Suction cup OBF30x60P Polyurethane 60, G3/8
"
female
Compare
0207735
Suction cup OBF30x60P Polyurethane 60, G3/8
"
male
Compare
0207736
Suction cup OBF30x60P Polyurethane 60, NPT3/8
"
female
Compare
0207737
Suction cup OBF30x60P Polyurethane 60, G1/4
"
female
Compare
0207738
Suction cup OBF30x60P Polyurethane 60, G1/4
"
male
Compare
0207739
Suction cup OBF30x60P Polyurethane 60, M10x1.5 male
Compare
0209490
Suction cup OBF30x60P Polyurethane 55/60/30 G3/8
"
female with mesh filter, 17 mm thread
Compare
0242506
Suction cup OBF30x60P Polyurethane 60/60 MM14M
Show all (10)
Industries
Specifications
Downloads
Compare products
0 item(s) added
Remove all
Compare