Item number: OBF40x80P.5X.G40M
10 Variants
Suction cup OBF40X80P Polyurethane 60, G3/8" male, with mesh filter
Login or create account to access all our content and features!
Variants
- OBF40x80P.5X.N48W
- OBF40x80P.5X.M10M
- OBF40x80P.5X.G62W
- OBF40x80P.5X.G46W
- OBF40x80P.5X.G40M
- OBF40x80P.5X.T6M
- OBF40x80P.4X.G91WC
- OBF40x80P.5X.G86W
- OBF40x80P.5X.G14M
- OBF40x80P.5X.M16W
Features
- Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
- Normal wear on friction cup will not affect the long term shear force performance.
- Best choice if > 0,1g/m2 press oil is used on the sheet.
- Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
- The "OBF" design is suitable for oblong objects with domed and flat surfaces, such as those encountered with body parts in the automotive industry.
- Can handle objects with height differences.
- Fitting option, male G3/8", with a swivel function prior to the locking operation, for easy positioning of the oval cup.
- DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
Automotive
- Bodysides & framing
- De-stacking
- Door on / off ergo tools
- Gas tank assembly and installation
- Glass assembly & installation
General
Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
OBF
Volume
1.36 in³
Weight, min.
1.62 oz
Fitting
Material
Al
Fitting option
Filter mesh
Fitting size
3/8"
Fitting style
Male
Fitting type
G-thread
Dimension
Height (total height)
1.047 in
Height 2 (actuated total height)
0.72 in
Length
3.12 in
Length, actuated
3.17 in
Width
1.58 in
Width, actuated
1.54 in
Performance - lifting forces
OBF40x80P Oily steel plate
17.72 -inHg
16.19 lbf
5.62 lbf
26.58 -inHg
22.93 lbf
7.19 lbf
Performance - lifting forces
OBF40x80P Dry metal sheet
17.72 -inHg
16.19 lbf
9.89 lbf
26.58 -inHg
23.83 lbf
12.14 lbf
Material
Name
Polyurethane (PU60)
Color
Orange
Temperature
50 - 122 °F
Hardness
60 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF