![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/135_10966.jpg?ref=963FB93C1A)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/3906_0108671.jpg?ref=A30AB97A09)
Item number: OF70X175P.5E.G40M
6 Variants
Suction cup OF70x175P Polyurethane 60, thread insert G3/8" with mesh filter for Vacuum Gripper System (VGS)
Login or create account to access all our content and features!
Variants
- OF70X175P.5E.N40W
- OF70X175P.5E.G40M
- OF70X175P.5C.G40M
- OF70X175P.5C.N40W
- OF70X175P.5E
- OF70X175P.5C
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
- DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
- The DURAFLEX® material is mark-free.