
Item number: 0115285
Suction cup OF15x45P Polyurethane PU50, G1/8" male
This program of oval suction cups has characteristics that are specially suited for handling of metal-sheet material.
Login or create account to access all our content and features!
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
- DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
- Swivel option, prior to the locking operation, for easy positioning of the oval cup.