Item number: OF25X70P.5C.G41M
2 Variants
Suction cup OF25x70P Polyurethane 40, G3/8" male
Login or create account to access all our content and features!
Variants
- OF25X70P.5C.G41M
- OF25X70P.5E.G41M
Features
- Suitable for flat and rough surfaces.
- Fair stability and little inherent movement.
- Recommended when the lifting force is parallel to the surface of the object.
- Cleats prevent thin, sensitive objects from being deformed and give extra friction when the lifting force is parallel to the surface of the object.
- DURAFLEX® are suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.
- Swivel option, prior to the locking operation, for easy positioning of the oval cup.
Automotive
- Exterior and interior trim components assembly
Packaging
- Case / carton erecting, case / carton opening closing
- Rotary carton feeding
- Slip sheet feeding
- Tray forming, tray unloading and loading
- Boxes and containers
- Robot pick and place and packing
- Card / lid feeding and sorting
General
Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Corrugated / cardboard , Plastic injection molded parts
Suction cup model
OF
Volume
0.37 in³
Weight, min.
0.67 oz
Fitting
Fitting option
None
Fitting size
3/8"
Fitting style
Male
Fitting type
G-thread
Dimension
Height
0.91 in
Length
2.85 in
Outer diameter, min.
2.85 in
Width
1.075 in
Performance - lifting forces
OF25x70P PU40
5.91 -inHg
5.4 lbf
10.34 lbf
17.72 -inHg
14.84 lbf
20.23 lbf
26.58 -inHg
24.055 lbf
23.61 lbf
Material
Name
Polyurethane (PU40)
Color
RedTransparent
Temperature
50 - 122 °F
Hardness
40 °Shore A
Material resistance
Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
Certificates
PDF
PDF
PDF
White papers
PDF
PDF