![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/65028.jpg?ref=70A1D96546)
![](https://www.piab.com/cdn-cgi/image/width=1152,format=auto/globalassets/productimages/0101102.jpg?ref=7D097F7C43)
Item number: B20.20
34 Variants
Suction cup B20 Silicone
Login or create account to access all our content and features!
Variants
- B20.20
- B20.10.02AA
- B20.10.02AB
- B20.10.02AD
- B20.10.02AE
- B20.10.02AF
- B20.10.02DA
- B20.10.02DD
- B20.20.02AA
- B20.20.02AB
- B20.20.02AD
- B20.20.02AE
- B20.20.02AF
- B20.20.02DA
- B20.20.02DB
- B20.20.02DD
- B20.20.02DE
- B20.20.02CD
- B20.10.02CD
- B20.47
- B20.47.02AA
- B20.47.02DA
- B20.47.02AB
- B20.47.02DB
- B20.47.02AD
- B20.47.02AF
- B20.47.02DD
- B20.47.02AC
- B20.47.02DC
- B20.47.02AE
- B20.10
- B20.10.02DB
- B20.10.02AC
- B20.20.02AC
Features
- Suitable for level adjustment. Several short bellows in one lifting device can handle objects with height differences and varying shapes, for example embossed or corrugated plates.
- The lifting movement can be used to separate small and thin objects.
- Only lightweight objects should be handled when the lifting force is parallel to the surface of the object, in order to achieve good precision and safe lifting movement.
Logistics
Packaging
General
Material
Silicone (SIL)
Characteristics
Dry sheet metal , Plastic injection molded parts
Suction cup model
B
Volume
0.16 in³
Weight, min.
0.11 oz
Fitting
Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None
Dimension
Height
0.75 in
Outer diameter, min.
0.87 in
Performance - lifting forces
B20
5.91 -inHg
1.33 lbf
0.65 lbf
17.72 -inHg
2.2 lbf
1.21 lbf
26.58 -inHg
3.15 lbf
1.85 lbf
Material
Name
Silicone, SIL 50° Shore A
Color
Red
Temperature
-40 - 392 °F
Hardness
50 °Shore A
Material resistance
Alcohol
Concentrated acids
Ethanol
n/a
Hydrolysis
Methanol
n/a
Oil
Oxidation
Gasoline
Wear resistance
Dimensional drawings
This activity requires login. Please login or register to receive the full benefits of piab.com.
CAD
CAD
Datasheet
PDF
PDF
Certificates
PDF