Suggestions

Categories

Products

Content

Item number: B75P.4K
16 Variants

Suction cup B75P Polyurethane 30/60

Login or create account to access all our content and features!

Variants

  • B75P.4K
  • B75P.4K.07NA
  • B75P.4K.07ND
  • B75P.4K.07NE
  • B75P.4K.07NF
  • B75P.5K
  • B75P.5K.G40M
  • B75P.5E
  • B75P.5E.G40M
  • B75P.5K.N40W
  • B75P.5E.N40W
  • B75P.4E
  • B75P.4E.07NA
  • B75P.4E.07ND
  • B75P.4E.07NE
  • B75P.4E.07NF

Features

  • Suitable for level adjustment and for uneven and porous surfaces such as cardboard, etc.
  • Dual hardness allowing strength and stability in conjunction with softness and flexibility.
  • DURAFLEX® material features the elasticity of rubber in combination with the wear resistance of polyurethane.
  • The DURAFLEX® material is mark-free.

Automotive

  • Exterior and interior trim components assembly

Packaging

  • Boxes and containers
  • Card / lid feeding and sorting
  • Case / carton erecting, case / carton opening closing
  • Robot pick and place and packing
  • Rotary carton feeding
  • Slip sheet feeding
  • Tray forming, tray unloading and loading

General

Material
Polyurethane (PU)
Characteristics
Dry sheet metal , Plastic injection molded parts , Mark free
Suction cup model
B-P
Volume
6.71 in³
Weight, min.
1.8 oz

Fitting

Fitting option
None
Fitting size
None
Fitting style
None
Fitting type
None

Dimension

Height
1.47 in
Outer diameter, actuated
3.4 in
Outer diameter, min.
3.02 in

Performance - lifting forces

B75P PU30 PU60

5.91 -inHg
13.71 lbf
9.89 lbf
17.72 -inHg
33.5 lbf
21.58 lbf
26.58 -inHg
45.41 lbf
25.63 lbf

Material

Name
Polyurethane (PU30)
Color
Yellow
Temperature
50 - 122 °F
Hardness
30 °Shore A

Material

Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

Certificates

Related products

Compare products

0 item(s) added
Compare