Suggestions

Categories

Products

Content

Item number: BFF40P.4R.04UF
8 Variants

Suction cup BFF40P Polyurethane 55/60, G3/8" male, with mesh filter

Login or create account to access all our content and features!

Variants

  • BFF40P.4R.04UF
  • BFF40P.4R.04UA
  • BFF40P.4R.M10M
  • BFF40P.4R.04UN
  • BFF40P.4R.G63W
  • BFF40P.5RC.G56WC
  • BFF40P.4R.T1M
  • BFF40P.4R.G75W

Features

  • Special designed friction cups for oily surfaces, such as sheets in metal forming processes.
  • Normal wear on friction cup will not affect the long term shear force performance.
  • Best choice if > 0.1g/m2 press oil is used on the sheet.
  • Thanks to the strong grip on oily surfaces, the suction cups can withstand high shear forces, typically 2–4 times more than corresponding conventional suction cups.
  • The "BFF" design is suitable for uneven/curved surfaces or if level compensation is needed, for example in de-stacking applications.
  • The flat inner support gives stability during movement in any orientation.
  • DURAFLEX® suction cups manufactured in a specially developed material that features the elasticity of rubber and wear resistance of polyurethane. The material does not leave any marks on the objects handled.

Automotive

  • Bodysides & framing
  • De-stacking
  • Door on / off ergo tools
  • Gas tank assembly and installation
  • Glass assembly & installation
  • Press-transfer

General

Material
Polyurethane (PU)
Characteristics
Oily sheet metal
Suction cup model
BFF
Volume
0.61 in³
Weight
0.71 - 0.6 oz

Fitting

Fitting option
Filter mesh
Fitting size
3/8"
Fitting style
Female
Fitting type
G-thread

Delete Object
This entity can now be deleted

Dimension

Height
1.26 in
Outer diameter, min.
1.77 in

Performance - lifting forces

BFF40P Dry metal sheet

17.72 -inHg
9.67 lbf
13.49 lbf
26.58 -inHg
12.59 lbf
18.21 lbf

Performance - lifting forces

BFF40P Oily steel plate

17.72 -inHg
10.12 lbf
7.87 lbf
26.58 -inHg
13.49 lbf
10.12 lbf

Material

Name
Polyurethane (PU55)
Color
Orange
Temperature
50 - 122 °F
Hardness
55 °Shore A

Material

Name
Polyurethane (PU60)
Color
GreenTransparent
Temperature
50 - 122 °F
Hardness
60 °Shore A

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

Material resistance

Alcohol
n/a
Concentrated acids
Ethanol
Hydrolysis
Methanol
Oil
Oxidation
Gasoline
Wear resistance

Dimensional drawings

This activity requires login. Please login or register to receive the full benefits of piab.com.

CAD

CAD

Datasheet

Certificates

Related products

Compare products

0 item(s) added
Compare